Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
ZRR-MAED-FIX®-T5-BR16-AL - T-Pulleys System MAED-FIX® with Clamp Hub, Pitch 5mm from Aluminium, Timing Belt Width 16 mm
Bill of material
162327K16
ARTNR
Product No.
162327K16
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Aluminium similar to EN AW2017A, flange washers: zinc plated steel, screw: DIN 912-12.9, black
BZ
Designation
ALK 34 T5/27-2
ZRB
Timing Belt width
16 mm
Z
Number of teeth
27
BH7
Bore B-H7 1) / Bore tolerance in wheel area H7 continuous; in clamping area H7 before slotting
16
mm
AUSF
Version
1F
AZ
Outside-Ø Pulley
42.13
mm
AB
Outside-Ø Flange
48.0
mm
D
d
42.97
mm
ND
34
mm
B
b
21 mm
L
34
mm
R
R 2) - Interference circle-Ø screw head
37.4
mm
B1
b1
10.0
mm
SCHR
Screw DIN 912
M4x12
TA
TA - fastening torque
4.60
T
T - Transmittable torque 3) / max. friction torque of the hub
19.70
GEW
Weight
93.5
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D