Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KST-GLS-E-RK - Plastic Guide Rails for Roller Chains DIN ISO 606, for single-strand roller chains
Bill of material
14100600
DINISO
DIN ISO-No.
10 B-1
ARTNR
Product No.
14100600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic green
MAT
Material
ultra-high-molecular polyethylene PE-UHMW
HW
Note
One end is cut by saw - length approx.
ZOLL
Pitch
5/8 x 3/8''
Zoll
L
Length
1000
mm
B
20
mm
H
15
mm
BB
b
9.2
mm
HH
h
2.6
mm
GEW
Weight
0.25
kg
CTN
Customs tariff number
39269097
Download CAD models
Previews
3D
Dimension
2D