Catalog navigation
CAD model selection
10699000GL
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-GL-RF - Single-Strand Roller Chains similar to DIN ISO 606, Stainless Steel, with Straight Plates
Bill of material
10699000GL
DINISONR
DIN ISO-No.
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
Pre-stretched and not lubricated.
BZ
Designation
Single-Strand Roller Chains, similar to DIN ISO 606 (formerly DIN 8187), Stainless Steel, with straight plates
PB1
p x b1 min. - Pitch x Inner Width
mm
ZOLL
p x b1min. - Pitch x Inner Width
Inch
P
p - Pitch
mm
B1
b1 min.
mm
H3
Plate height h max.
mm
LS1
max. s1
mm
LS2
max. s2
mm
RD
d1 - Roller-Ø
mm
BD
d2 - Bolt-Ø
mm
B4
b4 - Width over pin
mm
B7
b7 - Projection over Link 1) - Maximum values at the connecting link
mm
BK
min. Breaking Load
kN
GEW
Weight
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews
3D
Dimension
2D