Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plated and stainless steel
Bill of material
65388662
ARTNR
Product No.
65388662
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel zinc-plated, strength min. 350 N/mm²
AUSF
Version
Locknut DIN 981
TYP
Type
KM 9
D1
d1
M45 x 1,5
mm
D2
d2
65
mm
D3
d3 min.
56.0
mm
B
10
mm
B1
b
6
mm
T
t
2.5
mm
X
x
0.04
mm
GEW
Weight
118
g
Download CAD models
Previews
3D
Dimension
2D