Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRS-05B-1-ST - Sprockets KRS with One-Sided Hub, ISO 05, Pitch 8mm
Bill of material
10082600
ARTNR
Product No.
10082600
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Low-carbon steel, not hardable
DINISO
DIN ISO 606 - Designation
ISO 05 B-1, Pitch 8mm
AUSF
Version
KRS
Z
Number of teeth
26
DA
da
69.5
mm
D
d
66.37
mm
ND
40
mm
B
10
mm
L
16
mm
GEW
Weight
189
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D