Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-RKULG-3-15-CN-SS - Stainless Steel Single Row Deep Groove Ball Bearings
Bill of material
SS-698-ZZ-MAE
ARTNR
Product No.
SS-698-ZZ-MAE
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4034 (l AISI 420C)
D1
d
8
mm
D2
D
19
mm
B
6
mm
AUSF
Version
with metal shields on both sides
SM
Lubricant
SRL
DYN
Load rating radial dyn. C
1.7
mm
STAT
Load rating radial stat. C0
0.6
mm
GRENZD
Speed limit
34000
1/min
GEW
Weight
8.3
g
CTN
Customs tariff number
84821010
D3
Inner ring outer-Ø
9.8
mm
D4
Outer ring inner-Ø
16.7
mm
RS
Radii
0.30
mm
Download CAD models
Previews
3D
Dimension
2D