Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-927-IG-B - Eccentric clamps 927 with internal thread, Version B
Bill of material
66576320
ARTNR
Product No.
66576320
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Lever: Zinc die cast, with wear-resistant epoxy resin coating, black matt; Contact plate: Polyamid (PA), glass-fibre reinforced, black matt; Threaded bush: Zinc-plated steel, chromated
AUSF
Version
Version B: Non-adjustable contact plate
L1
l1
63
mm
D1
d1
M6
mm
B
b
16
mm
D3
d3
16
mm
D4
d4
19
mm
D5
d5
18.5
mm
H
h
0.75
mm
L3MIN
l3 min.
15.0
mm
L3MAX
l3 max.
16.3
mm
L4
l4
2.5
mm
L5MIN
l5 min.
3.0
mm
T
t
10
mm
GEW
Weight
56
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D