Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
MÄDLER
Description
SKF® LGMT 2 - Bearing Grease LGMT 2
Bill of material
68055001
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
SKF ® Bearing Grease LGMT 2
HW
Note
Danger! Observe safety data sheet!
IH
Contents
GBA
Packaging Type
SK
Specifications
Designation according to DIN 51825: K2K-30, NLGI-class 2, Excellent oxidation resistance, High mechanical stability, Excellent behaviour towards water and Excellent corrosion protection
FB
Colour
rotbraun
TP
Temperature range
-30 °C to + 120 °C °C
GEW
Weight
g
CTN
Customs tariff number
27101999
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Previews