Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
roba-rutschnabe - ROBA-Sliding Hubs as Torque Limiters for Chain-, Gear- and Belt Drive-wheels
Bill of material
61234000
ARTNR
Product No.
61234000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Phosphated steel
MAT
Material
Steel, zinc-phosphated
BG
Size
2
BX1
Bore d adjustable
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
mm
BT
Bore tolerance selectable
Pilot hole
DMMIN
min. Torque
25
Nm
DMMAX
max. Torque
130
Nm
DZ
max. Speed
4300
1/min
A
A - Clamping Tool
67
mm
AA
a -0.2 - Clamping tool
6
mm
B
19.0
mm
BMIN
b min.
4
mm
BMAX
b max.
12
mm
D
88
mm
DN
58
mm
KB
d1 - H8 / Sprocket bore
58
mm
VB
Pilot hole
14
mm
DMAX
d max.
35
mm
G
G - Set screw
M*** - bis Ø 17 M5, über Ø 17 M6
mm
L
57
mm
SW
50
mm
S
s - Lining
3.0
mm
GEW
Weight pre-drilled
1600
g
ARTNR1
Product No. Friction Disc* - 2 pieces required
61234100
GEW1
Weight friction disc
21
g
ARTNR2
Product No. Face Spanner
61234200
GEW2
Weight Face Spanner
250
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D