Catalog navigation
CAD model selection
17354400
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-5M-BR25-NEOPREN - HTD-Timing Belts, Profile HTD-5M, Timing Belt Width 25mm
Bill of material
17354400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
BZ
Designation
PR
Profile
5M
RB
Timing Belt Width
25 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D