Catalog navigation
CAD model selection
17752800
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-14M-BR85-NEOPREN - HTD-Timing Belts, Profile HTD-14M, Timing Belt Width 85mm
Bill of material
17752800
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
BZ
Designation
PR
Profile
14M
RB
Timing Belt Width
85 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
kg
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D