Catalog navigation
CAD model selection
12899113
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZKR-ZRR-16B-2 - Double-Strand Sprockets ZRR from Stainless Steel, with One-Sided Hub, ISO 16 B-2, Pitch 1“ x 17.02mm
Bill of material
12899113
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
DINISO
DIN ISO 606 - Designation
ISO 16 B-2
AUSF
Version
ZRR
Z
Number of teeth
DA
da
mm
D
d
mm
ND
mm
B
mm
L
70 mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D