Catalog navigation
CAD model selection
60700000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZK-BOZ-TAT-PA6.6 - Sleeve, Curved-Tooth Gear Couplings BOZ, Material Polyamide 6.6
Bill of material
60700000
ARTNR
Product No. Sleeve
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Polyamide 6.6
HW
Note
* B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction.
AUSF
Version
Sleeve, Curved-Tooth Gear Coupling BOZ
BG
Size
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
6000 1/min
AV
Largest axial displacement
max. ± 1mm
WV
Largest angular displacement
max. ± 1º
RV
Largest radial displacement at 1500 1/min.
DD1
D1
mm
DH
mm
B
B*
mm
L1
I1
mm
E
4 mm
L
mm
LH
mm
M
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D