Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
MÄDLER
Description
MAE-VB-WELLE-RNW - Connecting Shafts RNW, backlash free, with half shell clamp
Bill of material
RNW 24-157-10-10-0
ARTNR
Product No.
LA
Length connecting shaft
mm
Enter value for LA
Length connecting shaft
mm
cm
inch
ft
BX1
Bore d adjustable
mm
Enter value for BX1
Bore d adjustable
mm
cm
inch
ft
BX2
Bore d adjustable
mm
Enter value for BX2
Bore d adjustable
mm
cm
inch
ft
DZ1
Speed
1/min
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Hubs and tube_ Aluminium, Spider (elastic insert): Polyurethane, hardness 98° Shore A (red)
TYP
Type, size
TKN
Torques TK nom. 2) - see catalogue page
Nm
TKMAX
Torques TK max. 2) - see catalogue page
Nm
BW
Bore holes d for choosen 3) - Standard boreholes with the max. torques of the clamp hubs see next page
mm
LLAW
Length LA for choosen 4) - Greater lengths on request.
mm
DH
mm
DR
mm
DMAX
Ø max. 5) - Screw head protrudes past diameter DH or DR..
mm
L1
l1
mm
LW
lw
mm
LZK
lzk
mm
GEW
Weight (length dependent)
kg
SG
Screw size DIN 912
AM
Tightening torque screw
Nm
DS
Torsion Stiffness CT/m dyn.
Nm/rad
THM
Moment of Inertia Couplings 1) - Moment without tube, calculated at the biggest borehole.
10 hoch -3 Kgm²
THMR
Moment of Inertia Tube/m
10 hoch -3 Kgm²
ARTNR1
Product-No. Spare Part insert
AD
approx. outer-Ø spider
ZZ
Numer of teeth Spare part insert
CTN
Customs tariff number
84839089
CAD modeli indir
Previews
3D
Boyut
2D