Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TR-SH-FST-PL-K - Super heavy-duty transport castors, swivel castors with brakes and perforated plate, PU bandage
Bill of material
77762125SH
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: Steel, galvanised. Wheel centre: Cast iron, bolted. Tread: Cast polyurethane, orange. Wheel bearing: ball bearing
AUSF
Version
Super heavy-duty swivel castor with brakes and perforated plate, wheel body with cast polyurethane tyre, orange
D
mm
B
50 mm
H
mm
A
mm
R
mm
DD
d
11 mm
P
138 mm
P1
110 mm
M
105 mm
M1
80 mm
N
0 mm
N1
0 mm
N2
75 mm
TK
Load capacity
kg
GEW
Weight
kg
CTN
Customs tariff number
83022000
Download CAD models
Previews
3D
Dimension
2D