Catalog navigation
CAD model selection
15121200
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TL-KRS-2-SPZ/Z(10)-GG - V-Belt Pulleys made from cast iron for Taper Bushes, 2 Grooves, Profile XPZ, SPZ and Z (10)
Bill of material
15121200
ARTNR
Product No.
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Grauguss
MAT
Material
Grauguss EN-GJL-250
PR
Profile
Profil XPZ, SPZ und Z (10)
R
Number of grooves
2 - rillig
D1
Nominal-Ø D1
mm
BA
Design
AUSF
Version
H
h
28 mm
L
l
mm
NZK
Relation of Hub to Rim
TB
Taper Bush No.
D
Bore d
mm
GEW
approx. Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D