Catalog navigation
CAD model selection
29811025
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M3-POM-SW - Spur Gears Made from POM black, with One-Sided Hub, Module 3, Tooth Width 30 mm
Bill of material
29811025
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic black
MAT
Material
POM black
M
Module
3
Z
Number of teeth
B
b
30 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
BJS10
B - JS10
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D