Catalog navigation
CAD model selection
28212000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M0.7-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 0.7
Bill of material
28212000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
M
Module
0.7
Z
Number of teeth
B
b
6 mm
DA
da
mm
D
d
mm
L
15 mm
E
mm
C
c
mm
ND
mm
BH9
B - H9
mm
MD
perm. MT* - Basis of calculations see page 197
Ncm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D