Catalog navigation
CAD model selection
24151900
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STVZ-WELLE-M2-C45 - Spur Gear Shafts Made From Steel C45, with One-Sided Hub, Module 2
Bill of material
24151900
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
2
Z
Number of teeth
D
d
mm
DA
da
mm
ND
16 mm
NL
mm
B
b
mm
L
250 mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D