Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SK-PF-DIN6885A-KLR-ST - Assortment Box Feather Keys DIN 6885 Version A and Shaft Collars
Bill of material
61800000
ARTNR
Product No.
61800000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Parallel keys made from C45K, Slotted shaft collars (clamp collars) made from steel, black oxide finish
HW
Note
The number / quantity depends on the respective size. See catalogue page.
SK
Assortment Boxes / Workshop Packs
Feather Keys DIN 6885-1 A and Slotted Shaft Collars
IH
Contents
316 piecces
GR
Sizes Parallel Keys
3x3x12/20, 4x4x15/20, 5x5x15/20/25/30, 6x6x30/40, 8x7x25/40 and 10x8x40
AZ
Number of Parallel Keys
10,15, 20, 30 and 40 Stück
GRK
Sizes Clamp Collars
Ø-6, Ø-8, Ø-10 and Ø-12
AZK
Number of Clamp Collars
4, 5 and 8 Stück
GEW
Weight
2.05 kg
CTN
Customs tariff number
73182900
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça