Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SHG-NPK-B - Worm Gear Screw Jack NPK, Version B, with Ball Screw Spindle
Bill of material
4750122005
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
The product numbers only refer to the basic
MATK
Material Short description
MAT
Material
Housing: die-cast aluminum alloy, gearing: worm from ETG100, wheel from Gbz12, Ball screw: steel Cf53 rolled, induction hardened 60 ±2
AUSF
Version
Worm Gear Screw Jack NPK, Version B, with secured against rotation by a square protective sleeve
BG
Size
NUTZHUB
Stroke/Position adjustable
mm
Enter value for NUTZHUB
Stroke/Position adjustable
mm
cm
inch
ft
TZD
Load Rating dyn. C
kN
TZS
Load Rating stat. C0
kN
D4
KGT-Spindle
WG
η 1) - Efficiency. Values in brackets for version with higher transmission ratio (slow-running version)
%
H
Stroke 2) - Stroke pro full rotation of the input shaft
mm
MD
MD 3) - Required torque at max. load (only under optimum conditions)
Nm
AG1
A1
mm
AG2
A2
mm
AG3
A3
mm
A1
a1
mm
A2
a2
mm
BG1
B1
mm
BG2
B2
mm
BG3
B3
mm
BG4
B4
mm
B1
b1
mm
B2
b2
mm
B3P9
b3 - P9
mm
B4
b4
mm
C2
mm
C3
mm
C4
mm
C5
mm
C6
mm
C8
C8 - 4) The housing neck with the dimensions C 8 and D 7 is not available for all spindle sizes
mm
C9
C9 5) - The base plate with dimension C9 is only available on version B, with square protective tube D8
mm
D1H6
D1 - h6
mm
D2
mm
D3
mm
D5
mm
D6
mm
D7
D7 4) - The housing neck with the dimensions C8 and D7 is not available for all spindle sizes
mm
D8
D8 5) - The base plate with dimension C9 is only available on version B, with square protective tube D8
mm
SRLG
Protective Sleeve 6) - Values in brackets for version B, with square protective tube D8 to anti-rotation guide
mm
GEW
Weight 7) - Only weight of gearbox without spindle and accessories
kg
DGS
mm
SSW
mm
SK
mm
SDW
mm
SC
0.6 mm
SL
mm
TK1
mm
TK2
mm
GW
mm
GWT
mm
ARTNR1
Product No.
CTN
Customs tariff number
84834025
Baixar modelos em CAD
Previews
3D
Dimensão
2D