Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SCHNELLENTLÜFTUNGSVENTILE - Quick Exhaust Valves
Bill of material
86552800
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing and cover: Aluminium or zinc alloy, Seals: Nitrile rubber
A
A - Thread
Zoll
BM
Medium
Compressed air, filtered, lubricated or non-lubricated
BD
Operating pressure
0,5 to 10 bar bar
GT
Operating temperature
max. +80°C °C
B
Ø-B
mm
D
mm
F
mm
G
mm
H
mm
DJ
Ø-J
mm
K
mm
SW1
SW1 - wrench size
mm
SW2
SW2 - wrench size
mm
GEW
Weight
g
CTN
Customs tariff number
74122000
Download CAD models
Previews
3D
Dimension
2D