Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RSMG-OTM-1 - Optical Belt Tensionmeter OTM-1
Bill of material
14088800
ARTNR
Product No.
14088800
BZ
Designation
OTM-1
AUSF
Version
optisches Riemmenspannungsmessgerät für berührungsloses Messen
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Transport case and housing: from shock-resistant, durable plastic ABS
MS
Measuring range
10 - 800 Hz
DS
Digital sampling erro
< 1%
AZF
Indication erro
± 1 Hz
GF
Total error
< 5%
NT
Nominal temperature
+20°C
ZB
Permiss. operating temperature
-10°C bis +50°C
ZT
Shipping temperature
-5°C bis +50°C
AZ
Display
2 Zeilen LCD, 16 Zeichen pro Zeile
SU
Languages
10 Sprachen
ET
Input strand lengt
max. 9.99 m
ER
Input belt mass
max. 9.999 kg/m
SPV
Power supply
9V Batterie (optional 9V Akku mit Ladegerät)
AG
Dimension of uni
80 x 37 x 162 ( mit Steckersonde) mm
AK
Dimension of case
230 x 200 x 70 mm
GEW
Weight, including case
672 g
CTN
Customs tariff number
90330090
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。