Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-ZR-HTD-NEOPREN - Open-Length Timing Belts from Neoprene (Rubber), HTD Open-Length Timing Belts
Bill of material
17330000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with tensile member of glass-fibre
BZ
Designation
PR
Profile
RB
Belt Width 2) - Fits on pulleys for belt width 9 mm
mm
RL
max. Roller Length
30 m
ZRK
perm. Tensile Force for Belt
N
T
t - Tooth pitch
mm
HT
ht - Tooth height
mm
HR
hr - Back height
mm
GEW
Weight
kg/m
PKL
Matching Fixing Plate 1) Product No. - look at page 171
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D