Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MF-ABS-QUADR - Machine Mounts, Failsafe, with square Flange
Bill of material
68598500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel zinc-plated
MAT
Material
Elastomer: Natural rubber 62º ±5º Shore A, Metal parts: Steel, strenght class 5.6, zinc-plated
HW
Note
The stated values are guideline values for the static load at durometer of 62º Shore A (medium), ±20%
D
mm
D2
mm
DD
d
mm
G
mm
H
mm
L
mm
M
m
mm
S
mm
CD
CD middle - medium spring rate
N/mm
FZUL
F zul. - Permissable permanent static load. No damping for tensile load.
N
EF
Suspension travel
mm
GEW
Weight
kg
CTN
Customs tariff number
40169991
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D