Catalog navigation
CAD model selection
67700322
HELP_VARIABLE
Company
MÄDLER
Description
MAE-M237-AL-A - Hinges M237, Material Aluminium anodized, Type A
Bill of material
67700322
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium natural colour
MAT
Material
Aluminium, anodized in natural colour, Pin from stainless steel 1.4571, AISI 316 Ti
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Type A: with bores for countersunk screws DIN 7991
L
l
mm
D1
d1
- mm
D2
d2
mm
D3
d3
mm
H1
h1
mm
H2
h2
mm
H3
h3
mm
H4
h4 +0.5
mm
L3
l3
mm
L4
l4
- mm
M
m
mm
FA
FA 1) - max. axial force
N
FR
FR 2) - max. radial force at opening angle 90°
N
GEW
Weight
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D