Catalog navigation
CAD model selection
64621600
HELP_VARIABLE
Company
MÄDLER
Description
MAE-LGLL-PO-3 - Linear Bearings KB-3-A-O ISO Series 3, Premium, Self-Aligning, Open Design
Bill of material
64621600
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
Sliding material: Polyacetal with a specific polyethylene
AUSF
Version
ISO Series 3 from premium brand in top quality, closed design
FW
Fw
mm
D
mm
C
mm
C3
mm
TZD1
Load Rating dyn. C - at 0.1 m/s
N
TZD2
Load Rating dyn. C - at 4 m/s
N
TZS
Load Rating stat. C0
N
GEW
Weight
g
ARTNR1
Product No. Retaining Ring DIN 471
GEW1
Weight
g
CTN
Customs tariff number
84833080
Download CAD models
Previews
3D
Dimension
2D