Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KURO-386+387 - Ball Transfer Units 386 / 387, Botton Flange mounted, Steel-Sheet Housing, Material steel zinc-plated and stainless steel
Bill of material
65438626
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
AUSF
Screw
DW
dw - Size
25.4 mm
C
Load Rating
550 N
D
45 mm
D1
69 x 51 mm
E
55.9 - 60.3 mm
H
30.4 mm
H2
h2
24.1 mm
S
S 1) - Slot hole
5.5 x 7.7 mm
AZS
Quantity S
2
GEW
Weight
0.155 kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D