Catalog navigation
CAD model selection
68714000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KSD-PVC/EPDM/ST - Trim Seal with
Bill of material
68714000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black plastic
MAT
Material
PVC / EPDM / Steel
KB
Clamp Range
1.0 - 4.0 mm
F
Colour
schwarz
ML
Maximum Length
100 m
A
Minimum bending radius a
B
Minimum bending radius b
C
Minimum bending radius c
D
Minimum bending radius d
GEW
Weight per metre
g/m
CTN
Customs tariff number
39162000
Download CAD models
No generation actions are associated with this part
Previews