Catalog navigation
CAD model selection
12181812
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-ZRF-06B-2-C45 - Double-Strand Sprockets ZRF, Teeth Hardened, ISO 06 B-2, Pitch 3/8 x 7/32“
Bill of material
12181812
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, Teeth induction hardened (approx. HRC 50)
DINISO
DIN ISO 606 - Designation
ISO 06 B-2
AUSF
Version
Z
Number of teeth
B
Bore B - H7
mm
DA
da
mm
D
d
mm
ND
mm
L
mm
K
K - H9
mm
T2
mm
M
mm
GEW
approx. Weight
kg
RF
Radius / chamfer
0.5 mm
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D