Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRT-08B-1 - Sprockets KRT with One-Sided Hub for Taper Bushes, ISO 08 B-1, Pitch 1/2 x 5/16“
Bill of material
10577125
ARTNR
Product No.
10577125
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 08 B-1
AUSF
Version
KRT
Z
Number of teeth
25
I5
DA
da
106.7
mm
D
d
101.33
mm
ND
76
mm
L
25
mm
GEW
Weight
0.72
kg
SPB
Taper-Bush
1610
CTN
Customs tariff number
84839089
Download CAD models
Previews