Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRS-08B-1 - Sprockets KRS with One-Sided Hub, ISO 08 B-1, Pitch 1/2 x 5/16“
Bill of material
10512900
ARTNR
Product No.
10512900
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 08 B-1
AUSF
Version
KRS
Z
Number of teeth
29
DA
da
122.9
mm
D
d
117.46
mm
ND
80
mm
B
16
mm
L
30
mm
GEW
Weight
1418
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D