Catalog navigation
CAD model selection
10099619
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-KRR-ISO04-RF - Sprockets KRR Made from Stainless Steel with One-Sided Hub, ISO 04, Pitch 6 mm
Bill of material
10099619
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
DINISO
DIN ISO 606 - Designation
ISO 04, Pitch 6mm
AUSF
Version
KRR
Z
Number of teeth
DA
da
mm
D
d
mm
ND
mm
B
8 mm
L
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D