Catalog navigation
Выбор CAD модели
HELP_VARIABLE
Company
MÄDLER
Description
MAE-K-FLL-UFL - Ball flange bearing UFL, light series, with eccentric ring, zinc die-cast
Bill of material
62671500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zink-Druckguss
MAT
Material
Housing: Zinc die cast, Bearing insert: Bearing steel, Lubication: Bearing grease
BEZ
Designation
D
d
mm
A
a
mm
B
b
mm
E
e
mm
G
g
mm
L
l
mm
S
s
mm
LU
Lu
mm
NU
Nu
mm
LTD
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
kN
LTS
Bearing load ratings* dyn. C - Max. radial load capacity with axial force = 0
kN
HW
Note
The axial load rating is approx. 20% of the radial load rating.
GEW
Weight
g
CTN
Customs tariff number
84832000
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D