Catalog navigation
CAD model selection
24345000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-IZK-M3-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 3
Bill of material
24345000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
3
Z
Number of teeth
B
b
30 mm
D
d
mm
DI
di
mm
DA
mm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D