Catalog navigation
CAD model selection
26245000
HELP_VARIABLE
Company
MÄDLER
Description
MAE-IZK-M0.7-MS58 - Straight-Toothed Internal Gears Made from Brass MS58, Module 0,7
Bill of material
26245000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Brass
MAT
Material
Brass Ms58 (2.0401)
M
Module
0.7
Z
Number of teeth
B
b
6 mm
D
d
mm
DI
di
mm
DA
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D