Catalog navigation
CAD model selection
62311600S
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GESCHL-KLR-S-BR - Shaft Collars, Clamp Collars, Single-Split - Type S, Steel C45, black oxide finish
Bill of material
62311600S
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel C45 black oxide finish, Screw with strength 12.9
D1
d1
mm
D2
d2
mm
R
R max.
mm
B
b - +0.08mm / -0.25mm
mm
SDIN912
Screws DIN 912
A
a
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D