Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
MÄDLER
Description
MAE-FP-1283 - Hand lever grease gun DIN 1283, Thread M10x1, High pressure rubber armored hose
Bill of material
68056000
ARTNR
Product No.
68056000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Hand lever grease gun DIN 1283, Thread M10x1, High pressure rubber armored hose
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing from steel, zinc-plated
D
56.1 mm
B
120 mm
L
370 mm
ASG
Connection thread
M10 x 1 mm
SCS
Lubrication hose
Ø13 x 300 mm
AD
Working pressure
400 bar
HD
Maximum pressure
800 bar
BD
Bursting pressure
1650 bar
FL
Conveying capacity per stroke
0-1.5 cm^3
GEW
Weight
2 kg
CTN
Customs tariff number
84671900
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok
Previews