Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-DKR-DRL-10B-3 - Triple-Strand plate wheels DRL, ISO 10 B-3, Pitch 5/8 x 3/8“
Bill of material
13623400
ARTNR
Product No.
13623400
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Low-carbon steel, not hardable
DINISO
DIN ISO 606 - Designation
ISO 10 B-3
AUSF
Version
DRL
Z
Number of teeth
34
DA
da
179.4
mm
D
d
172.05
mm
B
20
mm
GEW
Weight
6.83
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D