Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
MAE-AP-LR-FST-PL-SWA - Apparatus castors, swivel castors with brakes and perforated plate, rubber bandage TPE, heavy design
Bill of material
77716100
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: sheet steel, galvanized, Tread: thermoplastic rubber, gray. Wheel center: plastic, screwed, Wheel bearing: ball bearing
AUSF
Version
Swivel castor with brakes and perforated plate, wheel body with rubber bandage TPE, grey
ROT
Rotation
D
mm
B
mm
H
mm
A
mm
R
mm
D1
d
9 mm
P
95 mm
P1
70 mm
M
75 mm
N
45 mm
TK
Load capacity
kg
GEW
Weight
kg
CTN
Customs tariff number
87169090
Download CAD models
Previews
3D
Dimension
2D