Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 401 - Universal Instant Adhesive
Bill of material
14073304
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
KS
Adhesive type
LOCTITE ® 401 - Universal Instant Adhesive
HW
Note
Danger! Observe safety data sheet!
IH
Contents
g
GBA
Packaging Type
Bottle
TB
Temperature resistance
-40°C to +120°C °C
HF
Handling strength (steel at +22ºC and 50% air humidity)
3-10 sec. Sek.
VKS
Viscosity
100 mPa x s
FB
Colour
Transparent, colourless
GEW
Weight
g
CTN
Customs tariff number
35061000
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част