Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
ISO 4029-GE-STIFT-IS+RG-SCHNEIDE-A2 - Hexagon Socket Set Screws ISO 4029 (ex DIN 916) with Cup Point, Stainless
Bill of material
61950612
ARTNR
Product No.
61950612
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless Steel A2
D
d
M6
mm
L
l
12
mm
DZMIN
dz min.
2.75
mm
DZMAX
dz max.
3.0
mm
S
s
3.0
mm
GEW
Weight
1.790
g
CTN
Customs tariff number
73181535
Download CAD models
Previews
3D
Dimension
2D