Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
ISO 4026-GE-STIFT-IS-KS-A2 - Hexagon Socket Set Screws ISO 4026 (formerly DIN 913) with Flat Point, Stainless
Bill of material
61930610
ARTNR
Product No.
61930610
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel A2, hardness class 21H
D
d
M6
mm
L
l
10
mm
DPMIN
dp min.
3.70
mm
DPMAX
dp max.
4.0
mm
S
s
3.0
mm
GEW
Weight
1.44
g
CTN
Customs tariff number
73181548
Download CAD models
Previews
3D
Dimension
2D