Catalog navigation
CAD model selection
64900630
HELP_VARIABLE
Company
MÄDLER
Description
DZ 2601 - Slides DZ 2601, Width 12.7 mm, to 45 kg, Full extension
Bill of material
64900630
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
LASTWERT
Load Rating / Pair
kg
GEW
Weight
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D