Catalog navigation
CAD model selection
64577020
HELP_VARIABLE
Company
MÄDLER
Description
DIN103-EBF-FLM-2GG-GG25 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Grey cast iron GG25, Double-thread, right hand
Bill of material
64577020
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
D1
D1 - h9
mm
D2
D2 - DIN ISO 2768-m
mm
D3
D3 - DIN ISO 2768-m
mm
D4
6 x D4 - DIN ISO 2768-m
mm
L
L - DIN ISO 2768-m
mm
L1
L1 - DIN ISO 2768-m
mm
L2
L2 - DIN ISO 2768-m
mm
GEW
Weight
kg
ARTNR1
Product No. Cardan Adapter KARA
ARTNR2
Product No. Adapter Console KONA
CTN
Customs tariff number
73181900
Download CAD models
Previews
3D
Dimension
2D