Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-FVG-E-RK-NR11E-TITAN - Connecting Links for Single-Strand Roller Chains Titan DIN ISO 606 (formerly DIN 8187), for Abrasive Environment, Premium, No. 11/E
Bill of material
10800300T
DINISONR
DIN ISO-No.
16 B-1
ARTNR
Product No.
10800300T
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Special chain steels, Outer plates nickel-plated, Inner plates black oxided finish
BZ
Designation
Connecting link with spring clip titan, No. 11/E
PB1
p x b1min. - Pitch x Inner Width
25,4 x 17,02 mm
ZOLL
p x b1min. - Pitch x Inner Width
1" x 17,02mm Inch
GEW
Weight
66 g
CTN
Customs tariff number
73151900
Download CAD models
Previews
3D
2D