Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-LAMBDA/NEPTUNE-ST - Single-Strand Roller Chains Lambda-Neptune™ DIN ISO 606 (formerly DIN 8187), Self-Lubricating, Corrosion Proof, Premium
Bill of material
10676000LN
DINISONR
DIN ISO-No.
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Special chain steels, bushes made of sintered metal
HW
Note
BZ
Designation
Premium single roller chain Lambda-Neptune™ according to DIN ISO 606 (ex DIN 8187), self-lubricating, impregnated with NSF-H1 high performance lubricant, with corrosion protection coating
PB1
p x b1min. - Pitch x Inner Width
mm
ZOLL
p x b1min. - Pitch x Inner Width
Inch
P
p - Pitch
mm
B1
b1 min. - Inner Width
mm
B2
b2 - Inner Width
mm
RD
d1 - Roller-Ø
mm
BD
d2 - Bolt-Ø
mm
B4
b4 - Width over pin
mm
B7
b7 - Projection over Link 2) - Maximum value at the connecting link
mm
BK
min. Breaking Load
kN
GEW
Weight
kg/m
CTN
Customs tariff number
73151190
Сваляне на CAD модели
Previews
3D
Размер
2D