Catalog navigation
CAD model selection
10199021
HELP_VARIABLE
Company
MÄDLER
Description
DIN ISO 606-E-RK-K2-WL-2XP-RF - Roller Chains with Wide Bent Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version K2, Attachment distance 2 x p, Stainless
Bill of material
10199021
DINISONR
DIN ISO-No.
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
AUSF
Version
Single-Strand Roller Chain with Wide Bent Attachments K2, Attachment distance 2 x p
EOB
One-Sided / Two-Sided
ZOLL
p x b1 min. - Pitch x Inner Width
Zoll
PB1
p x b1 min. - Pitch x Inner Width
mm
P
p - Pitch
mm
B1
b1 min. - Inner Width
mm
H4
h4
mm
D4
d4
mm
F2
f/2
mm
G2
G/2*
mm
B
B*
mm
S
s min.*
mm
GEW
Weight
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews
3D
Dimension
2D