Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
Caramba 60628501 - High Performance Chain Spray
Bill of material
14070184
ARTNR
Product No.
14070184
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba High Performance Chain Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
500 ml
EG
Properties
Caramba Chain Spray is a fully synthetic,
TP
Temperature
Temperature range: -40°C to +200°C. °C
GEW
Weight
451 g
CTN
Customs tariff number
34031980
Download CAD models
No generation actions are associated with this part