Catalog navigation
CAD model selection
HELP_VARIABLE
Company
MÄDLER
Description
BALLISTOL® 25261 - Premium Rust Protection Oil
Bill of material
14070165
ARTNR
Product No.
14070165
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
BALLISTOL® Premium Rust Protection Oil
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 ml
EG
Properties
BALLISTOL Premium Rust Protection Oil Spray is
TP
Temperature
Temperature range: -40°C to +150°C. °C
GEW
Weight
420 g
CTN
Customs tariff number
34031910
Download CAD models
No generation actions are associated with this part